MENU

Photo Detectors - Leaded Devices


Photo Detectors - Leaded Devices
Part Number
Product Image
Device Type
Package Type
Package Form
Package Dimensions L x W x H
(mm)
Peak Wavelength λp
(nm)
Spectral Bandwidth(1)
(nm)
Output Current(2)
Angle of Half Sensitivity φ
(deg)
Photo Sensitive Area
(mm2)
Datasheet
Silicon PIN Photodiode leaded T-1 5 920 380 to 1100 70 A 20 0.78
Datasheet
Silicon PIN Photodiode leaded T-1 5 940 790 to 1050 60 A 20 0.78
Datasheet
Silicon Photodiode, RoHS Compliant leaded TO-5 8.13 920 400 to 1100 60 A 50 7.5
Datasheet
Silicon Photodiode leaded TO-5 8.13 565 420 to 675 9 A 50 7.5
Datasheet
Silicon PIN Photodiode leaded Side view 5 x 3 x 6.4 900 430 to 1100 50 A 65 7.5
Datasheet
Silicon NPN Phototransistor, RoHS Compliant leaded TO-18 4.7 850 450 to 1080 0.4 mA to 0.8 mA 40
Datasheet
Silicon NPN Phototransistor, RoHS Compliant leaded TO-18 4.7 850 450 to 1080 > 0.6 mA 40
Datasheet
Silicon PIN Photodiode, RoHS Compliant leaded Side view 5 x 3 x 6.4 950 790 to 1050 45 A 65 7.5
Datasheet
Silicon NPN Phototransistor leaded T-1 3 850 450 to 1080 0.8 mA to 8 mA 25
Datasheet
Silicon NPN Phototransistor leaded T-1 3 850 450 to 1080 0.8 mA to 2.5 mA 25
Datasheet
Silicon NPN Phototransistor leaded T-1 3 850 450 to 1080 1.5 mA to 4 mA 25
Datasheet
Silicon NPN Phototransistor leaded T-1 3 850 450 to 1080 3 mA to 8 mA 25
Datasheet
Silicon PIN Photodiode leaded T-1 3 950 350 to 1120 17 A 20
Datasheet
Silicon PIN Photodiode leaded T-1 ∅ 3 950 770 to 1070 17 A 20
Datasheet
Silicon NPN Phototransistor leaded T-1 3 925 875 to 1000 3.2 mA 30
Datasheet
Ambient Light Sensor leaded T-1 ∅ 3 570 440 to 800 200 A 30
Datasheet
Ambient Light Sensor leaded T-1 5 570 440 to 800 630 A 20
Datasheet
Ambient Light Sensor leaded T-1 5 570 440 to 800 75 A 50
Datasheet
Silicon NPN Phototransistor leaded Side view 3.6 x 2.2 x 3.4 920 850 to 980 2.5 mA 30
Datasheet
Silicon NPN Phototransistor leaded T-1 5 850 450 to 1080 10 mA 15
Datasheet
Silicon NPN Phototransistor leaded T-1 5 930 900 to 980 9 mA 15
Datasheet
Silicon NPN Phototransistor leaded T- 1.8 825 450 to 1040 0.14 mA 40
Datasheet
Silicon NPN Phototransistor leaded T- 1.8 825 450 to 1040 1.0 mA 12
Datasheet
Silicon NPN Phototransistor, RoHS Compliant leaded TO-18 4.7 850 450 to 1080 7.5 to 15 mA 10
Datasheet
Silicon NPN Phototransistor, RoHS Compliant leaded TO-18 4.7 850 450 to 1080 > 10 mA 10
Datasheet
Silicon NPN Phototransistor leaded T-1 5 850 450 to 1080 2.5 to 7.5 mA 20
Datasheet
Silicon NPN Phototransistor leaded T-1 5 850 450 to 1080 4.5 to 15 mA 20
Datasheet
Silicon NPN Phototransistor leaded Side view lens 5 x 2.65 x 5 920 850 to 980 4 mA 37
Datasheet
Silicon PIN Photodiode leaded Side view 4.5 x 5 x 6 950 870 to 1050 80 A 60 7.5
Datasheet
Silicon PIN Photodiode leaded Side view Side view, long 4.5 x 5 x 6 940 790 to 1050 85 A 60 7.5
Datasheet
Silicon PIN Photodiode leaded Side view, long leads 4.5 x 5 x 6 940 790 to 1050 85 A 60 7.5
Datasheet
Silicon PIN Photodiode leaded Side view Side view, long 4.5 x 5 x 6 950 870 to 1050 63 A 60 4.4
Datasheet
Silicon PIN Photodiode leaded Side view, long leads 4.5 x 5 x 6 950 870 to 1050 63 A 60 4.4
Datasheet
Silicon PIN Photodiode leaded Side view Side view, long 4.5 x 5 x 6 940 790 to 1050 65 A 60 4.4
Datasheet
Silicon PIN Photodiode leaded Side view, long leads 4.5 x 5 x 6 940 790 to 1050 65 A 60 4.4
Datasheet
Silicon PIN Photodiode, RoHS Compliant leaded TO-18 4.7 900 400 to 1100 60 A 12 TO-18
Datasheet
Silicon PIN Photodiode leaded Top view Top view 5.4 x 4.3 x 3.2 900 430 to 1100 50 A 65 7.5
Datasheet
Silicon PIN Photodiode leaded Top view 5.4 x 4.3 x 3.2 900 430 to 1100 50 A 65 7.5
Datasheet
Silicon PIN Photodiode leaded Side view 5 x 4 x 6.8 950 870 to 1050 45 A 65 7.5
Datasheet
Silicon PIN Photodiode, RoHS Compliant leaded Side view 5 x 4 x 6.8 950 790 to 1050 45 A 65 7.5