MENU

Photo Detectors - Photodiode Output


Photo Detectors - Photodiode Output
Part Number
Product Image
Device Type
Package Type
Package Form
Package Dimensions L x W x H
(mm)
Peak Wavelength λp
(nm)
Spectral Bandwidth1
(nm)
Output Current2
Angle of Half Sensitivity φ
(deg)
Photo Sensitive Area
(mm2)
Datasheet
Silicon PIN Photodiode leaded Side view 4.5 x 5 x 6 950 870 to 1050 80 A 60 7.5
Datasheet
Silicon PIN Photodiode leaded Side view Side view, long 4.5 x 5 x 6 940 790 to 1050 85 A 60 7.5
Datasheet
Silicon PIN Photodiode leaded Side view, long leads 4.5 x 5 x 6 940 790 to 1050 85 A 60 7.5
Datasheet
Silicon PIN Photodiode leaded Side view Side view, long 4.5 x 5 x 6 950 870 to 1050 63 A 60 4.4
Datasheet
Silicon PIN Photodiode leaded Side view, long leads 4.5 x 5 x 6 950 870 to 1050 63 A 60 4.4
Datasheet
Silicon PIN Photodiode leaded Side view Side view, long 4.5 x 5 x 6 940 790 to 1050 65 A 60 4.4
Datasheet
Silicon PIN Photodiode leaded Side view, long leads 4.5 x 5 x 6 940 790 to 1050 65 A 60 4.4
Datasheet
Silicon PIN Photodiode, RoHS Compliant leaded TO-18 4.7 900 400 to 1100 60 A 12 TO-18
Datasheet
Silicon PIN Photodiode leaded Top view Top view 5.4 x 4.3 x 3.2 900 430 to 1100 50 A 65 7.5
Datasheet
Silicon PIN Photodiode leaded Top view 5.4 x 4.3 x 3.2 900 430 to 1100 50 A 65 7.5
Datasheet
Silicon PIN Photodiode leaded Side view 5 x 4 x 6.8 950 870 to 1050 45 A 65 7.5
Datasheet
Silicon PIN Photodiode, RoHS Compliant leaded Side view 5 x 4 x 6.8 950 790 to 1050 45 A 65 7.5
Datasheet
Silicon PIN Photodiode, RoHS Compliant surface mount Reverse gullwing 2.5 x 2 x 2.7 940 790 to 1050 6.0 to 13.0 A 15 0.23
Datasheet
Silicon PIN Photodiode, RoHS Compliant surface mount Gullwing 2.5 x 2 x 2.7 940 790 to 1050 6.0 to 13.0 A 15 0.23
Datasheet
Silicon PIN Photodiode, RoHS Compliant surface mount Yoke 2.5 x 2 x 2.7 940 790 to 1050 6.0 to 13.0 A 15 0.23
Datasheet
Silicon PIN Photodiode, RoHS Compliant surface mount Axial leads 2.5 x 2 x 2.7 940 790 to 1050 6.0 to 13.0 A 15 0.23
Datasheet
Silicon PIN Photodiode surface mount Top view 5 x 4.24 x 1.12 940 430 to 1100 55 A 65 7.5
Datasheet
Silicon PIN Photodiode, RoHS Compliant, Released for Lead (Pb)-free Reflow Soldering, AEC-Q101 Released surface mount Top view 5 x 4.24 x 1.12 900 430 to 1100 35 A 65 4.4
Datasheet
Silicon PIN Photodiode surface mount Top view 5 x 4.24 x 1.12 940 350 to 1100 60 A 65 7.7
Datasheet
Silicon PIN Photodiode surface mount Top view 5 x 4.24 x 1.12 940 790 to 1050 55 A 65 7.5
Datasheet
Silicon PIN Photodiode, RoHS Compliant, Released for Lead (Pb)-free Reflow Soldering, AEC-Q101 Released surface mount Top view 5 x 4.24 x 1.12 940 790 to 1050 35 A 65 4.4
Datasheet
Silicon PIN Photodiode surface mount 0805 2 x 1.25 x 0.85 950 750 to 1050 3 A 60 0.23
Datasheet
Silicon PIN Photodiode surface mount Reverse gullwing 2.3 x 2.3 x 2.8 940 750 to 1050 12 A 15
Datasheet
Silicon PIN Photodiode surface mount Reverse gullwing 2.3 x 2.3 x 2.55 940 750 to 1050 10 A 35
Datasheet
Silicon PIN Photodiode surface mount Gullwing 2.3 x 2.3 x 2.8 940 750 to 1050 12 A 15
Datasheet
Silicon PIN Photodiode surface mount Side view 2.3 x 2.55 x 2.3 940 750 to 1050 10 A 35
Datasheet
Silicon PIN Photodiode surface mount Gullwing 2.3 x 2.3 x 2.55 940 750 to 1050 10 A 35
Datasheet
Silicon PIN Photodiode surface mount Reverse gullwing 2.3 x 2.3 x 2.8 900 350 to 1120 12 A 15
Datasheet
Silicon PIN Photodiode surface mount Reverse gullwing 2.3 x 2.3 x 2.55 900 350 to 1120 10 A 35
Datasheet
Silicon PIN Photodiode surface mount Gullwing 2.3 x 2.3 x 2.8 900 350 to 1120 12 A 15
Datasheet
Silicon PIN Photodiode surface mount Side view 2.3 x 2.55 x 2.3 900 350 to 1120 10 A 35
Datasheet
Silicon PIN Photodiode surface mount Gullwing 2.3 x 2.3 x 2.55 900 350 to 1120 10 A 35


RECOMMENDED FOR YOU

Recommended Downloads