MENU

Photo Detectors - Phototransistor


Photo Detectors - Phototransistor
Part Number
Product Image
Device Type
Package Type
Package Form
Package Dimensions L x W x H
(mm)
Peak Wavelength λp
(nm)
Spectral Bandwidth(1)
(nm)
Output Current(2)
Angle of Half Sensitivity φ
(deg)
Photo Sensitive Area
(mm2)
Datasheet
Silicon NPN Phototransistor, RoHS Compliant leaded TO-18 4.7 850 450 to 1080 0.4 mA to 0.8 mA 40
Datasheet
Silicon NPN Phototransistor, RoHS Compliant leaded TO-18 4.7 850 450 to 1080 > 0.6 mA 40
Datasheet
Silicon NPN Phototransistor leaded T-1 3 850 450 to 1080 0.8 mA to 8 mA 25
Datasheet
Silicon NPN Phototransistor leaded T-1 3 850 450 to 1080 0.8 mA to 2.5 mA 25
Datasheet
Silicon NPN Phototransistor leaded T-1 3 850 450 to 1080 1.5 mA to 4 mA 25
Datasheet
Silicon NPN Phototransistor leaded T-1 3 850 450 to 1080 3 mA to 8 mA 25
Datasheet
Silicon NPN Phototransistor chip chip 0.72 x 0.72 x 0.22 570 440 to 800 50 A 60 0.25
Datasheet
Silicon NPN Phototransistor chip chip 0.52 x 0.52 x 0.185 840 620 to 1000 65 A to 750 A 60
Datasheet
Silicon NPN Phototransistor chip Chip 0.39 x 0.39 x 0.185 910 480 to 1080 200 A to 310 A 60
Datasheet
Silicon NPN Phototransistor leaded T-1 3 925 875 to 1000 3.2 mA 30
Datasheet
Silicon NPN Phototransistor, RoHS Compliant surface mount Reverse gullwing 2.5 x 2 x 2.7 880 730 to 1000 7 mA 15
Datasheet
Silicon NPN Phototransistor, RoHS Compliant surface mount Gullwing 2.5 x 2 x 2.7 880 730 to 1000 7 mA 15
Datasheet
Silicon NPN Phototransistor, RoHS Compliant surface mount Yoke 2.5 x 2 x 2.7 880 730 to 1000 7 mA 15
Datasheet
Silicon NPN Phototransistor, RoHS Compliant surface mount Axial leads 2.5 x 2 x 2.7 880 730 to 1000 7 mA 15
Datasheet
Silicon Phototransistor in 0805 Package surface mount 0805 2 x 1.25 x 0.85 870 750 to 1010 225 A to 675 A 60
Datasheet
Silicon NPN Phototransistor leaded Side view 3.6 x 2.2 x 3.4 920 850 to 980 2.5 mA 30
Datasheet
Silicon NPN Phototransistor surface mount PLCC-2 3.5 x 2.8 x 1.75 940 870 to 1050 0.5 mA 60
Datasheet
Silicon NPN Phototransistor leaded T-1 5 850 450 to 1080 10 mA 15
Datasheet
Silicon NPN Phototransistor leaded T-1 5 930 900 to 980 9 mA 15
Datasheet
Silicon NPN Phototransistor leaded T- 1.8 825 450 to 1040 0.14 mA 40
Datasheet
Silicon NPN Phototransistor leaded T- 1.8 825 450 to 1040 1.0 mA 12
Datasheet
Silicon NPN Phototransistor, RoHS Compliant leaded TO-18 4.7 850 450 to 1080 7.5 to 15 mA 10
Datasheet
Silicon NPN Phototransistor, RoHS Compliant leaded TO-18 4.7 850 450 to 1080 > 10 mA 10
Datasheet
Silicon NPN Phototransistor leaded T-1 5 850 450 to 1080 2.5 to 7.5 mA 20
Datasheet
Silicon NPN Phototransistor leaded T-1 5 850 450 to 1080 4.5 to 15 mA 20
Datasheet
Silicon NPN Phototransistor leaded Side view lens 5 x 2.65 x 5 920 850 to 980 4 mA 37
Datasheet
Silicon Phototransistor in 0805 Package surface mount 0805 2 x 1.25 x 0.85 850 470 to 1090 225 to 675 A 60
Datasheet
Silicon Phototransistor in 0805 Package surface mount 0805 2 x 1.25 x 0.85 870 750 to 1010 225 to 675 A 60
Datasheet
Silicon NPN Phototransistor surface mount Reverse gullwing 2.3 x 2.3 x 2.8 860 790 to 970 6 mA 15
Datasheet
Silicon NPN Phototransistor surface mount Reverse gullwing 2.3 x 2.3 x 2.55 860 790 to 970 2.7 mA 35
Datasheet
Silicon NPN Phototransistor surface mount Gullwing 2.3 x 2.3 x 2.8 860 790 to 970 6 mA 15
Datasheet
Silicon NPN Phototransistor surface mount Side view 2.3 x 2.55 x 2.3 860 790 to 970 2.7 mA 35
Datasheet
Silicon NPN Phototransistor surface mount Gullwing 2.3 x 2.3 x 2.55 860 790 to 970 2.7 mA 35
Datasheet
Silicon NPN Phototransistor surface mount Reverse gullwing 2.3 x 2.3 x 2.8 850 470 to 1090 6 mA 15
Datasheet
Silicon NPN Phototransistor surface mount Reverse gullwing 2.3 x 2.3 x 2.55 850 470 to 1090 2.7 mA 35
Datasheet
Silicon NPN Phototransistor surface mount Gullwing 2.3 x 2.3 x 2.8 850 470 to 1090 6 mA 15
Datasheet
Silicon NPN Phototransistor surface mount Side view 2.3 x 2.55 x 2.3 850 470 to 1090 2.7 mA 35
Datasheet
Silicon NPN Phototransistor surface mount Gullwing 2.3 x 2.3 x 2.55 850 470 to 1090 2.7 mA 35
Datasheet
Silicon NPN Phototransistor surface mount PLCC-2 3.5 x 2.8 x 1.75 850 450 to 1080 0.5 mA 60
Datasheet
Silicon NPN Phototransistor surface mount PLCC-3 3.5 x 2.8 x 1.75 850 450 to 1080 0.5 mA 60
Datasheet
Silicon NPN Phototransistor surface mount PLCC-3 3.5 x 2.8 x 1.75 940 870 to 1050 0.5 mA 60