VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZPhoto detectorsPress Releases
All Photo detectors press releases

April 04, 2008

Vishay Releases New VEMT Series of Silicon NPN Phototransistors In PLCC 2 Package That is Compatible With Lead (Pb)-Free Soldering

August 24, 2007

Vishay’s New Surface-Mount Ambient Light Sensing Photodiodes Are Industry’s First Qualified to Automotive Standard AEC-Q101; Feature Linear Response to Illuminance from 0.1 lux to 100 klux

July 07, 2006

Vishay Broadens Portfolio of Ambient Light Sensors With Surface-Mount 0805 and Leaded 3-mm and 5-mm Devices

June 17, 2005

Vishay's New Surface-Mount PIN Photodiodes Combine Fast 100 ns Response Times and Miniature 4.24 mm by 5.0 mm by 1.12 mm Package

Sept. 24, 2004

Vishay's New Miniature Ambient Light Sensor Features 4.0 mm by 2.0 mm Footprint, Peak Sensitivity of 570 nm

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account