Planar
Vishay's planar transformer portfolio features low power devices (5W to 1kW) for AC/DC and DC/DC conversion, including standard
gate drive transformers. These transformers are available in multiple turns ratio and surface-mount or through-hole configurations.
Medium power (1 kW to 3kW) models are also available for DC/DC conversion, such as our PLA51 for switch mode power supply
applications. Major advantages versus standard wound technologies inlude a low profile, compact design, very high effeciency
typically above 90%, and superior thermal characteristics.
Vishay's TPL series of low power (20 W to 1 kW) hybrid planar transformers combines different conductor technologies in one planar package, and has higher power density levels than traditional wound transformers. The hybrid planar transformer series is available in surface-mount and through-hole configurations. The devices' unique design can be optimized for customer-specific switching frequencies, input and output voltages, and current levels. Standard part numbers are available "of the shelf", and customized quick-turn prototypes are available in a few days.
Vishay's TPL series of low power (20 W to 1 kW) hybrid planar transformers combines different conductor technologies in one planar package, and has higher power density levels than traditional wound transformers. The hybrid planar transformer series is available in surface-mount and through-hole configurations. The devices' unique design can be optimized for customer-specific switching frequencies, input and output voltages, and current levels. Standard part numbers are available "of the shelf", and customized quick-turn prototypes are available in a few days.