MENU

Planar

Vishay's planar transformer portfolio features low power devices (5W to 1kW) for AC/DC and DC/DC conversion, including standard gate drive transformers. These transformers are available in multiple turns ratio and surface-mount or through-hole configurations. Medium power (1 kW to 3kW) models are also available for DC/DC conversion, such as our PLA51 for switch mode power supply applications. Major advantages versus standard wound technologies inlude a low profile, compact design, very high effeciency typically above 90%, and superior thermal characteristics.

Vishay's TPL series of low power (20 W to 1 kW) hybrid planar transformers combines different conductor technologies in one planar package, and has higher power density levels than traditional wound transformers. The hybrid planar transformer series is available in surface-mount and through-hole configurations. The devices' unique design can be optimized for customer-specific switching frequencies, input and output voltages, and current levels. Standard part numbers are available "of the shelf", and customized quick-turn prototypes are available in a few days.

Planar
Series
Product Image
Description
Terminals
Type
Size L x W x H
(mm)
Inductance Min.
(ÁH)
Inductance Max.
(ÁH)
Power Min.
(W)
Power Max.
(W)
Frequency Min.
(kHz)
Frequency Max.
(kHz)
Datasheet
info
High Current Planar Choke Inductor Leadframe Inductor 31 x 43 x 22.2 1 4 n/a n/a 100 800
Datasheet
info
High Current Planar Choke Inductor Wires Inductor 31 x 43 x 22.2 1 4 n/a n/a 100 800
Datasheet
info
Versatile Through-Hole Planar Transformers Through hole Transformer 30 x 26 x 17 450 450 150 300 100 500
Datasheet
info
Low Power Planar Transformer 100 W to 500 W Through holes Transformer 32 x 32 x 15 5.5 147.5 100 500 50 400
Datasheet
info
Medium Power Planar Transformer 1 kW to 3 kW Wires Transformer 70 x 53 x 22 96 160 1000 3000 50 400
Datasheet
info
Medium Power Planar Transformer 1 kW to 3 kW Tapped outputs Transformer 70 x 53 x 22 96 160 1000 3000 50 400
Datasheet
info
Versatile Planar Transformer Through holes Transformer 40 x 35 x 12 5.2 4032 220 50 400
Datasheet
info
Versatile Planar Transformer SMD Transformer 40 x 35 x 12 5.2 4032 220 50 400