Searching . . .
Name Description
AN701 Designing High-Frequency DC/DC Converters with the Si9114 Switchmode Controller
AN702 Efficient ISDN Power Converters Using the Si9100
AN703 Designing DC/DC Converters with the Si9110 Switchmode Controller
AN730 Designing A Wide Input Range DCM Flyback Converter Using the Si9108
AN704 Designing DC/DC Converters to Meet CCITT Specifications for ISDN Terminals
AN707 Designing Low-Power Off-Line Flyback Cnverters Using The Si9120 Switchmode Controller
AN708 Low-Power Universal-Input Power Supply Achieves High Efficiency
AN710 High-Efficiency Buck Converter for Notebook Computers
AN713 A 1-Watt Flyback Converter Using the Si9100
AN715 Designing Low-Voltage DC/DC Converters with the Si9145
AN718 Powering the Pentium VRE with the Si9145 Voltage Mode Controlled PWM Controller
AN723 Design A High Performance Buck or Boost Cpnverter With Si9165
AN724 Designing a High Frequency, Self-Resonant Reset Single Switch Forward Converter Using Si9118/Si9119 PWM/PSM
AN725 Si9136: Novel Triple-Converter Controller
AN726 Design High-Frequency, Higher-Power Converters With Si9166
AN727 High-Frequency, High-Efficiency Buck Converter Design for 2-Cell Li-ion Using Si9167
AN729 Designing High-Frequency, Higher-Power Buck/Boost Converters for Multi-Cell Input - Si9168
AN728 Designing A Flyback Converter with Si9113 for Feeding the TE from U-Interface In ISDN
AN731 A Simple Solution for Dynamically Programming the Output Voltage of DC-DC Converters
AN732 Designing a High-Voltage Non-Isolated Buck-Boost Converter with Si9121
AN738 Design of a Small, Efficient, Isolated Flyback Converter for 24-V Input Systems
AN739 Designing with the Si9174, Si9175, Si9176 Family of High-Performance Synchronous Step-Down Converters
Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword