MENU

Power ICs - Battery and Protection


Power ICs - Battery and Protection
Part number
Description
Vin Min
(V)
Vin Max
(V)
Package
Cont. Current
(A)
info
Battery Monitor and Protective Discharge IC 2.3 5.5 WCSP9 0.3
info
Ultra Compact, 2.3V - 5.5V, 6.5mΩ, Bi-Directional Switch, EN acive Low 2.3 5.5 WCSP12 7
info
Ultra Compact, 2.3V - 5.5V, 6.5mΩ Bi-Directional Battery Switch 2.3 5.5 WCSP12 7
info
6.5 mΩ, Bi-Directional Battery Switch in Compact WCSP 2.3 5.5 WCSP12 7
info
6.5 mΩ, Bi-Directional Battery Switch in Compact WCSP 2.3 5.5 WCSP12 7