Power ICs - Bus Interface - Termination

    All 7 datasheets shown.
    Series Description Package Driver Types Supported Supports Standards Termpower (V) Max Termpower (V) Min Power Consumption
    DG90LV011 info 3V High Speed Single LVDS Driver TSOP-5
    SiP5628 info 14-Line Multi-mode terminator SQFP-48 LVD SE SPI-3, SPI-4 5.25 2.7 X
    SiP5630 info 9-Line Multi-mode terminator QSOP-36 LVD SE SPI-3, SPI-4 5.25 2.7 X
    SiP5638 info 15-Line Multi-mode terminator SQFP-48 LVD SE SPI-3, SPI-4 5.25 2.7 X
    SiP5668 info 14-Line Multi-mode terminator SQFP-48 LVD SE SPI-3, SPI-4 5.25 2.7 X
    SiP5670 info 9-Line Multi-mode terminator QSOP-36 LVD SE SPI-3, SPI-4 5.25 2.7 X
    SiP5678 info 15-Line Multi-mode terminator SQFP-48 LVD SE SPI-3, SPI-4 5.25 2.7 X