February 27, 2008
Vishay’s Industry-First Controller ICs for Intermediate Bus Converters Integrate 1.6-A Low- and High-Side MOSFET Drivers, Feature 36-V to 75-V Input Voltage Range, >95 % Efficiency, and Broad Range of Protection Features
June 21, 2006
Isolated Synchronous Half-Bridge DC/DC Controller Provides Greater Than 90 % Efficiency At 500 kHz For Step-Down Power Conversion
November 01, 2004
Vishay Siliconix SiP280x Low-Power Current-Mode Controllers for 10-W to 250-W Power Supplies Feature 1-A Output Drivers, Switching Frequencies up to 1 MHz
January 27, 2004
Vishay Siliconix 500-kHz PWM Controller IC Is analogZONE Product of the Year Winner
April 25, 2003
Industry's First 500-kHz Controller ICs With Two Integrated MOSFET Drivers Provide Up to 92% Efficiency in DC-to-DC Conversion Applications
January 24, 2000
New High-Voltage PWM Controller Services ISDN Power Supplies: Vishay IC In SOIC-14 Cuts Component Count, Simplifies Transformer Design