Part or keyword
Inventory & quote
Products A-Z
Power ICs
Switchmode regulators - converters
Related Documents
(19)
Application Note
(6)
Package Drawing
(5)
Reliability Data
(6)
Reel Info
(2)
Tape Info
(1)
Application Note
AN702
Efficient ISDN Power Converters Using the Si9100
AN704
Designing DC/DC Converters to Meet CCITT Specifications for ISDN Terminals
AN713
A 1-Watt Flyback Converter Using the Si9100
AN730
Designing A Wide Input Range DCM Flyback Converter Using the Si9108
AN732
Designing A High-Voltage Non-isolated Buck-Boost Converter with the Si9121DY
AN738
Design of A Small, Efficient, Isolated Flyback Converter for 24V Input Systems with Si9121
Package Drawing
5498
SOIC-8 (Narrow)
5910
SOIC: 16-Lead (Wide-Body) Package Outline (Power IC Only)
5912
SOIC: 16-Lead (Narrow-Body) Package Outline (Power IC Only)
5917
PLCC: 20-Lead Package Outline (Power IC Only)
5919
PDIP: 14-Lead Package Outline (Power IC Only)
Reliability Data
Package Reliability
Environmental and Package Testing Data For SOIC 14-28 Lead
Package Reliability
Environmental and Package Testing Data For SOIC 8 Lead (DY)
Package Reliability
Environmental and Package Testing Data For PDIP 8-28 Lead
Package Reliability
Environmental and Package Testing Data For PLCC
Silicon Technology Reliability
High Voltage CMOS Process Accelerated Operating Life Test Result
Silicon Technology Reliability
Accelerated Operating Life Test Result
Reel Info
93-5211-x
LOK Reel
Reel Information
LOK REEL
Tape Info
91-5209-x
Tape Drawing for SOIC (8L, 14L, 16L Narrow & 14L, 20L, 24L Wide)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account