Power ICs - VRPower® (DrMOS) - Power Stage
The Next Generation VRPower® Power Stage, Vishay’s family of VRPower modules offers an integrated MOSFET and driver power stage with unsurpassed performance. The flagship device, SiC620R is capable of 70 A and achieves more than 95 % efficiency in a typical multiphase buck converter design. The device has several package enhancements that enable it to offer superior MOSFET dynamic performance. Combined with Vishay’s state-of-the-art Gen IV MOSFET technology, these enhancements enable 3 % better efficiency and over 50 °C lower operating temperatures compared to previous generation DrMOS devices while shrinking the footprint by 33 %.
| Date 🔽 | Title | Share |
|---|---|---|
| January 11, 2023 | Vishay Intertechnology eFuses Offer Wide 2.8 V to 23 V Operating Voltage Range With Active Reverse Blocking |