MENU

Power ICs - VRPower® (DrMOS) - Power Stage

The Next Generation VRPower® Power Stage, Vishay’s family of VRPower modules offers an integrated MOSFET and driver power stage with unsurpassed performance. The flagship device, SiC620R is capable of 70 A and achieves more than 95 % efficiency in a typical multiphase buck converter design. The device has several package enhancements that enable it to offer superior MOSFET dynamic performance. Combined with Vishay’s state-of-the-art Gen IV MOSFET technology, these enhancements enable 3 % better efficiency and over 50 °C lower operating temperatures compared to previous generation DrMOS devices while shrinking the footprint by 33 %.

Power ICs - VRPower® (DrMOS) - Power Stage
Part Number
Status
Description
VIN Min.
(V)
VIN Max.
(V)
Current Rating
(A)
Switch Freq. Max.
(kHz)
Enable (Y/N)
Protection
Light Load Mode
Peak Efficiency
(%)
PWM
(V)
Package
Package Size (W, L, H)
(mm)
info
Obsolete 40A, 4.5V - 24V, 5V PWM, Intel DrMOS 4.0 Compliant, ZCD 3.0 27 40 1000 Y UVLO, THDN ZCD 91 5 PowerPAK MLP66-40L 6.0 x 6.0 x 0.75
info
Obsolete 40A, 4.5V - 24V, 5V PWM, Intel DrMOS 4.0 Compliant, fast EN, SMOD 4.5 27 40 1000 Y UVLO, THDN SMOD 86 5 PowerPAK MLP66-40L 6.0 x 6.0 x 0.75
info
New 50A, 4.5V - 24V,  5.0V PWM, VRPower with ZCD 2.7 24 50 1500 Y UVLO, THDN ZCD 95 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
New 50A, 4.5V - 24V,  3.3V PWM, VRPower with ZCD 2.7 24 50 1500 Y UVLO, THDN ZCD 95 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
New 50A, 4.5V - 24V,  5.0V PWM, VRPower with ZCD, with PS4 mode 4.5 24 50 2000 Y UVLO, OCP, OTP, HS-Short 95 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
New 55 A VRPower® Integrated Power Stage 4.5 24 55 2000 Y UVLO, OCP, OTP, HS-Short 92 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
New 50A, 4.5V - 24V,  5.0V PWM, VRPower with ZCD, with PS4 mode 4.5 24 50 2000 Y UVLO, OCP, OTP, HS-Short ZCD 90 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
New 50 A VRPower® Integrated Power Stage 4.5 24 50 2000 Y UVLO, THDN ZCD 92 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
New 80A VRPower, Smart Power Stage with Current Sensing and Temperature Monitor 4.5 19 80 1200 N UVLO, OCP, OTP, HS-Short 5 PowerPAK MLP56-39L 5.0 x 6.0 x 0.75
info
New 80A VRPower, Smart Power Stage with Current Sensing and Temperature Monitor 4.5 19 80 1200 N UVLO, OCP, OTP, HS-Short 5 PowerPAK MLP56-39L 5.0 x 6.0 x 0.75
info
Active 25A, 4.5V - 18V, 5V PWM, Compact VRPower with ZCD 4.5 18 25 1000 Y UVLO, THDN ZCD 95 5 PowerPAK MLP4535-22L 4.5 x 3.5 x 0.75
info
Active 25A, 4.5V - 18V, 3.3V PWM, Compact VRPower with ZCD 4.5 18 25 1000 Y UVLO, THDN ZCD 95 3.3 PowerPAK MLP4535-22L 4.5 x 3.5 x 0.75
info
Active 30A, 4.5V - 20V, 5V PWM, Compact VRPower with ZCD,PS4 4.5 20 30 2000 Y UVLO, THDN ZCD 95 5 PowerPAK MLP4535-22L 4.5 x 3.5 x 0.75
info
Active 30A, 4.5V - 24V, 5V PWM, Compact VRPower with ZCD 4.5 24 30 1500 Y UVLO, THDN ZCD 95 5 PowerPAK MLP4535-22L 4.5 x 3.5 x 0.75
info
Active 30A, 4.5V - 24V, 3.3V PWM, Compact VRPower with ZCD 4.5 24 30 1500 Y UVLO, THDN ZCD 95 3.3 PowerPAK MLP4535-22L 4.5 x 3.5 x 0.75
info
Active 30A, 4.5V -24V, 5.0V PWM, Compact VRPower with ZCD, with PS4 mode 4.5 24 30 2000 Y UVLO, THDN ZCD 95 5 PowerPAK MLP4535-22L 4.5 x 3.5 x 0.75
info
Active 35A, 4.5V -24V, 5.0V PWM, Compact VRPower with ZCD, with PS4 mode 4.5 24 35 2000 Y UVLO, THDN ZCD 95 5 PowerPAK MLP4535-22L 4.5 x 3.5 x 0.75
info
Active 30A, 4.5V -24V, 5.0V PWM, Compact VRPower with ZCD, with PS4 mode 4.5 24 30 2000 Y UVLO, THDN ZCD 95 5 PowerPAK MLP4535-22L 4.5 x 3.5 x 0.75
info
Active 60A, 4.5V - 18V, 5V PWM VRPower with ZCD 4.5 18 60 1000 Y UVLO, THDN ZCD 95 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
Active 60A, 4.5V - 18V, 3.3V PWM VRPower with ZCD 4.5 18 60 1000 Y UVLO, THDN ZCD 95 3.3 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
Active 60A, 4.5V - 18V, 3.3V PWM, Dual Side Cooling VRPower with ZCD 4.5 18 60 1000 Y UVLO, THDN ZCD 95 3.3 PowerPAK MLP55-31L 5.0 x 5.0 x 0.65
info
Active 60A, 4.5V - 18V, 5V PWM, Dual Side Cooling VRPower with ZCD 4.5 18 60 1000 Y UVLO, THDN ZCD 95 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.65
info
Active 60A, 4.5V - 18V, 5V PWM VRPower with ZCD and PS4 mode 4.5 18 60 2000 Y UVLO, THDN ZCD 95 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
Active 50A, 4.5V - 24V,  5.0V PWM, VRPower with ZCD, with PS4 mode 4.5 24 50 2000 Y UVLO, THDN ZCD 95 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
Active 50A, 4.5V - 24V,  5.0V PWM, VRPower with ZCD 4.5 24 50 1500 Y UVLO, THDN ZCD 95 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
Active 50A, 4.5V - 24V,  3.3V PWM, VRPower with ZCD 4.5 24 50 1500 Y UVLO, THDN ZCD 95 3.3 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
Active 50A, 4.5V - 24V,  5.0V PWM, VRPower with ZCD, with PS4 mode 4.5 24 50 2000 Y UVLO, THDN ZCD 95 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
Active 50A, 2.7V - 24V,  5.0V PWM, VRPower with ZCD 2.7 24 50 1500 Y UVLO, THDN ZCD 95 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
Active 50A, 2.7V - 24V,  3.3V PWM, VRPower with ZCD 2.7 24 50 1500 Y UVLO, THDN ZCD 95 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
Active 50A, 2.7V - 24V,  5.0V PWM, VRPower with ZCD 2.7 24 50 1500 Y UVLO, THDN ZCD 95 5 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
Active 50A, 2.7V - 24V,  3.3V PWM, VRPower with ZCD 2.7 24 50 1500 Y UVLO, THDN ZCD 95 3.3 PowerPAK MLP55-31L 5.0 x 5.0 x 0.70
info
Active 60A, 4.5V - 18V, 5V PWM, IMON and TMON 4.5 18 60 2000 Y UVLO,IMON.TMON,OCP,OTP,HS Short Protection SMOD 95 5 PowerPAK MLP55-32L Dual cooled 5.0 x 5.0 x 0.65
info
Active 60A, 4.5V - 18V, 3.3V PWM, IMON and TMON 4.5 18 60 2000 Y UVLO,IMON.TMON,OCP,OTP,HS Short Protection SMOD 95 3.3 PowerPAK MLP55-32L Dual cooled 5.0 x 5.0 x 0.65
info
Active 40A, 3.0V - 16V, 5V PWM, Intel DrMOS 4.0 Compliant, SMOD 3.0 16 40 1000 Y UVLO, THDN ZCD 93 5 PowerPAK MLP66-40L 6.0 x 6.0 x 0.75
info
Active 50A, 4.5V - 16V, 5.0V PWM, Intel DrMOS 4.0 Compliant, SMOD 4.5 16 50 1000 Y UVLO, THDN SMOD 93 5 PowerPAK MLP66-40L 6.0 x 6.0 x 0.75
info
Active 50A, 4.5V - 16V, 3.3V PWM, Intel DrMOS 4.0 Compliant, SMOD 4.5 16 50 1000 Y UVLO, THDN SMOD 93 3.3 PowerPAK MLP66-40L 6.0 x 6.0 x 0.75
info
Active 50A, 4.5V - 16V, 5V PWM, fast Enable, ZCD, Compatible to NCP5369N 4.5 16 50 1000 Y UVLO, THDN ZCD 93 5 PowerPAK MLP66-40L 6.0 x 6.0 x 0.75
info
Active 50A, 4.5V - 16V, 3.3V PWM, Intel DrMOS 4.0 Compliant, ZCD 4.5 16 50 1000 Y UVLO, THDN ZCD 93 3.3 PowerPAK MLP66-40L 6.0 x 6.0 x 0.75
info
Active 50A, 4.5V - 18V, 5V PWM, Intel DrMOS 4.0 Compliant, SMOD 4.5 18 50 1000 Y UVLO, THDN SMOD 93 5 PowerPAK MLP66-40L 6.0 x 6.0 x 0.75
info
Active 50A, 4.5V - 18V, 3.3V PWM, Intel DrMOS 4.0 Compliant, SMOD 4.5 18 50 1000 Y UVLO, THDN SMOD 93 3.3 PowerPAK MLP66-40L 6.0 x 6.0 x 0.75
info
Active 60A, 4.5V - 18V, 5.0V PWM, Intel DrMOS 4.0 Compliant, SMOD 4.5 18 60 1000 Y UVLO, THDN SMOD 93 5 PowerPAK MLP66-40L 6.0 x 6.0 x 0.75
info
Active 60A, 4.5V - 18V, 3.3V PWM, Intel DrMOS 4.0 Compliant, SMOD 4.5 18 60 1000 Y UVLO, THDN SMOD 93 3.3 PowerPAK MLP66-40L 6.0 x 6.0 x 0.75
info
Active 2A, 10V-24V High fsw Quad Channel Power Stage for Envelope tracking 10.0 24 0.5 5000 Y UVLO None 90 3.3 QFN32-55 5.0 x 5.0 x 0.85