MENU

Power ICs - microBUCK® - Voltage Regulator

microBUCK® integrated voltage regulators (buck regulators) leverage Vishay's unique combination of discrete MOSFET design, IC expertise, and packaging capability to provide cost-effective, high-performance integrated solutions that deliver a significant reduction in board space requirements. This benefits the designer by giving more space for critical system functionality. Typical applications include notebook, desktop, and server computers, digital HDTV, digital consumer applications, printers, DSL, and STB applications, embedded applications and point of load power supplies.

Super 12技术时刻,SiC769 DrMOS IC
SiC769 DrMOS 6 x 6 为主流多相Vcore应用提供业界最佳的功率密度。这款集成的MOSFET和驱动器IC解决方案可输出35A电流,开关频率为300kHz至1MHz。


RECOMMENDED FOR YOU

Recommended Downloads









Latest Videos