Searching . . .

Power ICs - Drivers - Integrated Switch - Integrated MOSFETs and driver

Part number
Description
Vin Min
(V)
Vin Max
(V)
VDS Supply
(V)
Efficiency
(%)
Vout Min
(V)
Vout Max
(V)
Continuous Output Current
Configuration
Package
info
Battery Disconnect Switch 6 30 -30 SO-16
info
N-Channel Synchronous MOSFETs with Break-Before-Make 30 30 ASM SYNC MOSFETS WITH DRIVERS SO-16
info
Fast Switching MOSFETs With Integrated Driver 3.3 15 20 94 0.5 6 27 ASM SYNC MOSFETS WITH DRIVERS PowerPAK MLF 10x10
info
Fast Switching MOSFETs With Integrated Driver 3.3 24 30 92.8 0.5 6 25 ASM SYNC MOSFETS WITH DRIVERS PowerPAK MLF9x9
info
Integrated DrMOS Power Stage 3 27 >90 0.8 2 35 MLP66-40 PPAK
info
Integrated DrMOS Power Stage 3 16 >90 0.8 2 35 MLP66-40 PPAK
info
Integrated DrMOS Power Stage 3 16 >90 0.8 2 35 MLP66-40 PPAK
info
Integrated DrMOS Power Stage 3 16 >93 0.8 2 40 MLP66-40 PPAK