May 09, 2011
New Vishay Siliconix 40 A DrMOS Solution Enables Operating Frequencies in Excess of 1 MHz and Better Than 93 % Efficiency, Compatible With 3.3 V and 5 V PWM Logic Levels
February 24, 2010
New Vishay Siliconix 35-A DrMOS® Solution Features Input Voltage Range to 27 V; Enables Operating Frequencies in Excess of 1 MHz and High Efficiency to 92 %
July 15, 2009
New Vishay Siliconix 35-A DrMOS Solution Integrates MOSFETs and Driver ICs in Compact 6-mm Square Package for Voltage Regulators in CPU-Based Systems
January 23, 2006
New Vishay Siliconix High-Speed Integrated MOSFET+Drivers Provide Operation up to 1 MHz and 3 % Better Efficiency Than Discrete Solutions
February 14, 2003
New LITTLE FOOT® Plus Driver Products for High- and Low-Side DC-DC Operation Integrate MOSFETs and Drive Circuitry in 10 mm by 6.2 mm Footprint