MENU

SiP32458, SiP32459 product information

20 mΩ, Slew Rate Controlled Load Switch in WCSP6

 Datasheet



SiP32458/SiP32459 Slew Rate Controlled Load Switches in WCSP Package
Slew rate controlled integrated high side load switches that operate in the input voltage range from 1.5 V to 5.5 V. SiP32458 and SiP32459 are of P-channel MOSFET switching element with integrated gate pump that provides 20 mΩ switch on resistance over a wide input voltage range. These devices have low voltage logic control threshold that can interface with low voltage control I/O directly without extra level shift or driver.
One minute video introducting the 20 mΩ Slew Rate Controlled Load Switches in WCSP Package