MENU

SiC451 product information

4.5 V to 20 V Input, 25 A microBUCK® DC/DC Converter With PMBus Interface

 Datasheet

FEATURES

Versatile
 Single supply operation from 4.5 V to 20 V input voltage
 Continuous output current VOUT < 2.5 V, 30 A VOUT > 2.5 V, 25 A