Searching . . .

Power ICs - Power Distribution - Load Switch

Series
Description
Vin Min
(V)
Vin Max
(V)
Package
RDS(on) typ
(mΩ)
info
2A, 1.2V Slew Rate Controlled Load Switch 1.1 5.5 TDFN4 1.2 x 1.6 72
info
2A, 1.2V-5V Slew Rate Controlled Load Switch 1.1 5.5 SC70-6 101
info
2A, 1.2V Slew Rate Controlled Load Switch 1.1 5.5 SC70-6 120
info
2A, 1.2V-5V Slew Rate Controlled Load Switch 1.1 5.5 TDFN4 1.2 x 1.6 62
info
Dual 2 A, 1.2 V, Slew Rate Controlled Load Switch 1.1 5.5 TDFN8 2 x 2 72
info
Dual 2 A, 1.2 V, Slew Rate Controlled Load Switch 1.1 5.5 TDFN8 2 x 2 62
info
1.0A Slew Rate Controlled Load Switch with Reverse Blocking 1.5 5.5 SC70-6 147
info
1.0A Slew Rate Controlled Load Switch with Reverse Blocking 1.5 5.5 TDFN4 1.2 x 1.6 105
info
1V, 55ohm Load Switch in MICRO FOOT 0.9 2.5 MICRO FOOT 2x2 54
info
Slew Rate Controlled Load Switch 1.8 5.5 THIN SOT23-6 80
info
Slew Rate Controlled Load Switch 1.5 5.5 THIN SOT23-6 80
info
1.2A Slew Rate Controlled Load Switch 1.8 5.5 TDFN4 1.2 x 1.6 105
info
1.2A Slew Rate Controlled Load Switch in PPAK SC75-6 and TDFN4 1.2mm x 1.6mm 1.5 5.5 TSC75-6 PPAK 105
info
1.2A Slew Rate Controlled Load Switch in PPAK SC75-6 and TDFN4 1.2mm x 1.6mm 1.5 5.5 TDFN4 1.2 x 1.6 105
info
1.2A Slew Rate Controlled Load Switch 1.8 5.5 TSC75-6 PPAK 105
info
Protected 1A High Side Load Switch 2.4 5.5 THIN SOT23-5 145
info
Protected 1-A High-Side Load Switch 2.4 5.5 TSC75-6 PPAK 150
info
Protected 1-A High-Side Load Switch 2.4 5.5 TSC75-6 PPAK 150