February 02, 2007
Vishay Siliconix P-Channel Load Switches With Integrated Slew-Rate Control For 1.5 V to 5-V Applications Receive analogZONE “Product of the Year” Award
October 24, 2006
Vishay’s New P-Channel Load Switches With Integrated Slew-Rate Control in SC-75 and SOT-23 Packages Enable Design of Smaller, More Efficient Portable Electronics
December 05, 2005
New Vishay Siliconix Slew-Rate Controlled 1-A Load Switches for 1.8-V to 5-V Systems Offer Designers Turn-On Options of 1000 µs, 100 µs, or 0.5 µs
July 25, 2005
New Vishay Siliconix 1-A Protected High-Side Load Switch in SOT-23 and SC-70 Packages Provides User Selectable Current Limit for Sub-5.5-V Applications