MENU

Power ICs - Slew Rate Control

Combining multiple functions in a single IC, Vishay smart load switches eliminate the need for external circuitry . A simplified GPIO interface allows for power distribution and sequencing of multiple sub-systems. Slew-rate-control devices provide a controlled supply ramp to reduce inrush current, while fault protection and isolation switches increase robustness with reverse current, overtemperature, current limiting, and short circuit protection features. The ICs offer quick output discharge and small footprints, while their integrated design saves PCB space compared to discrete solutions, reduces BOM counts, and lowers manufacturing costs.

Power ICs - Slew Rate Control
Part number
Status
Description
Configuration
Slew Rate Time
(s)
Delay Time
(s)
Vin Min
(V)
Vin Max
(V)
RDS(on) @ Vin Min
(mΩ)
RDS(on) @ Vin Max
(mΩ)
Iq @ Vin Min
(A)
Iq @ Vin Max
(A)
Output Discharge
(Y/N)
Reverse Blocking
(Y/N)
Cont. Current
(A)
Package
Package Size (W,L,H)
(mm)
info
Obsolete 1.7V - 5.5V, 38mΩ, 3A Switch with Negative Vin tolerance and Output Discharge Single 2500 1350 1.7 5.5 38 38 35 110 Y Y 3 TDFN4 1.2 x 1.6 x 0.5
info
Not recommended 1.1V - 5V, 62mΩ, 2.5ms Rise Time Single 2500 1800 1.1 5.5 66 62 10.5 105 N Y 2.4 TDFN4 1.2 x 1.6 x 0.5
info
Not recommended 1.1V - 5V, 62mΩ, 2.5ms Rise Time, with Output Discharge Single 2500 1800 1.1 5.5 66 62 10.5 105 Y Y 2.4 TDFN4 1.2 x 1.6 x 0.5
info
Not Recommended 1.7V - 5.5V, 38mΩ, 3A Switch with Negative Vin tolerance Single 2500 1350 1.7 5.5 38 38 35 110 N Y 3 TDFN4 1.2 x 1.6 x 0.5
info
Active Ultra Compact, 2.3V - 5.5V, 6.5mΩ, Bi-Directional Switch, EN acive Low Single 1000 500 2.3 5.5 8 5.1 0.00001 0.000045 N Y 7 WCSP12 1.3 x 1.7 x 0.5
info
Active Ultra Compact, 2.3V - 5.5V, 6.5mΩ Bi-Directional Battery Switch Single 1000 500 2.3 5.5 8 5.1 0.00001 0.000045 N Y 7 WCSP12 1.3 x 1.7 x 0.5
info
Active 6.5 mΩ, Bi-Directional Battery Switch in Compact WCSP Single 1000 800 2.3 5.5 8 6.5 8.2 N Y 7 WCSP12 1.3 x 1.7 x 0.5
info
Active 6.5 mΩ, Bi-Directional Battery Switch in Compact WCSP Single 1000 800 2.3 5.5 8 56.5 .11 N Y 7 WCSP12 1.3 x 1.7 x 0.5
info
Active 1.1V - 5.5V, 42mΩ, 2.5ms TRISE, with Off State Reverse Blocking Single 2500 1800 1.1 5.5 45 42 10.5 105 N Y 3.5 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.1V - 5.5V, 42mΩ, 2.5ms TRISE, with Reverse Blocking and Output Discharge Single 2500 1800 1.1 5.5 45 42 10.5 105 Y Y 3.5 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.1V - 5V, 62mΩ, 150s Rise Time, with Output Discharge Single 150 140 1.1 5.5 62 65 6.7 71 Y Y 2.4 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.1V - 5V, 101mΩ, 150s Rise Time, with Output Discharge Single 150 140 1.1 5.5 105 101 6.7 71 Y Y 1.8 SC70-6 2.0 x 2.0 x 0.5
info
Active Dual switch 1.1V - 5.5V, 150s Rise Time, with Reversed EN Logic Dual 150 40 1.1 5.5 66 62 6.7 71 N Y 2.4 TDFN8 2.0 x 2.0 x 0.5
info
Active Dual switch, 1.1V - 5.5V, 150s Rise Time, with Output Discharge Dual 150 40 1.1 5.5 66 62 6.7 71 Y Y 2.4 TDFN8 2.0 x 2.0 x 0.5
info
Active Dual switch, 1.1V - 5.5V, 2.5ms Rise Time, with Output Discharge Dual 2500 2000 1.1 5.5 66 62 6.7 71 Y Y 2.4 TDFN8 2.0 x 2.0 x 0.5
info
Active 6V - 28V, 56mΩ, Programmable Current Limit and Slew Rate, Latch-off on fault Single Adjustable 0.6 6.0 28 56 58 139 172 N N 4.5 DFN33-10L 3.0 x 3.0 x 0.9
info
Active 6V - 28V, 56mΩ, Programmable Current Limit and Slew Rate, Auto retry on fault Single Adjustable 0.6 6.0 28 56 58 139 172 N N 4.5 DFN33-10L 3.0 x 3.0 x 0.9
info
Active 6V - 28V, 99mΩ, Programmable Current Limit and Slew Rate Single Adjustable 80 6.0 28 99 99 163 163 N N 4.5 DFN33-10L 3.0 x 3.0 x 0.9
info
Active 1.5V - 5.5V, 105mΩ, 1.0A, 50pA Iq ,Bi-Directional Load Switch Dual 140 20 1.5 5.5 350 105 0.000002 0.00004 N Y 1.4 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.5V - 5.5V, 147mΩ, 50pA Iq ,Bi-Directional Load Switch Dual 140 20 1.5 5.5 395 147 0.000002 0.00004 N Y 1.4 SC70-6 2.0 x 2.0 x 0.5
info
Active 0.9V - 2.5V, 55mΩ, with Fast Turn On/Off and Output Discharge Single 20 0.4 0.9 2.5 56 54 4 32 Y Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 0.9V - 2.5V, 55mΩ, with Fast Turn On/Off Single 20 0.4 0.9 2.5 56 54 4 32 N Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 0.9V - 2.5V, 55mΩ with Fast Turn On and 98s Turn Off Delay Single 20 0.4 0.9 2.5 56 54 4 32 N Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 0.8V - 2.5V, 28mΩ, 1.5ms Rise Time, with Output Discharge Single 1000 600 0.8 2.5 30 28 4 32 Y Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 0.8V - 2.5V, 28mΩ, 1.5ms Rise Time Single 1000 600 0.8 2.5 30 28 4 32 Y Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.5V - 5.5V, 20mΩ, with Reverse Blocking Single 3000 500 1.5 5.5 30 20 1.5 5.8 N Y 3 WCSP6 1.0 x 1.5 x 0.5
info
Active 1.5V - 5.5V, 20mΩ, with Output Discharge Single 3000 500 1.5 5.5 30 20 1.5 5.8 Y N 3 WCSP6 1.0 x 1.5 x 0.5
info
Active 1.2V - 5.5V, 52mΩ, 200s Rise Time, Bi-Directional switch Single 170 130 1.2 5.5 95 52 1.2 5.5 N Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 52mΩ, 200s Rise Time, with Output Discharge Single 170 130 1.2 5.5 95 52 1.2 5.5 Y Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 52mΩ, 7.5s Rise Time, Bi-Directional switch Single 7.5 - 1.2 5.5 95 52 1.2 5.5 N Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 50mΩ, Slew Rate Controlled Load Switch Single 170 130 1.2 5.5 95 50 6 N Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 50mΩ, Slew Rate Controlled Load Switch Single 170 130 1.2 5.5 95 50 6 Y Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 46mΩ, 200s Rise Time, with Output Discharge Single 170 130 1.2 5.5 82 46 1.2 5.5 Y Y 1.2 uDFN4 1.1 x 1.1 x 0.5
info
Active 1.1V - 5.5V, 44mΩ, 2.5ms Rise Time, with Off State Reverse Blocking Single 2500 1800 1.1 5.5 47 44 10.5 180 N Y 3 TSOT23-6 3.0 x 2.9 x 1.0
info
Active 1.1V - 5.5V, 44mΩ, 2.5ms TRISE, with Reverse Blocking and Output Discharge Single 2500 1800 1.1 5.5 47 44 10.5 180 Y Y 3 TSOT23-6 3.0 x 2.9 x 1.0
info
Active 1.2V - 5.5V, 44mΩ, 1.6ms TRISE, with Reverse Blocking and Output Discharge Single 1600 400 1.2 5.5 47 44 10.5 180 Y Y 3 TSOT23-6 3.0 x 2.9 x 1.0
info
Active 1.8V - 5.5V, 105mΩ, 100s Rise Time, with 1.4V UVLO Single 100 20 1.8 5.5 230 105 1 2.5 Y N 1.2 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.8V - 5.5V, 105mΩ, 100s Rise Time, with 1.4V UVLO Single 100 20 1.8 5.5 230 105 1 2.5 Y N 1.2 SC75-6 0.75 x 1.6 x 0.5
info
Active 1.5V - 5.5V, 105mΩ, 100s Rise Time Single 100 20 1.5 5.5 350 105 0.00005 0.00005 Y N 1.2 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.5V - 5.5V, 105mΩ, 100s Rise Time Single 100 20 1.5 5.5 350 105 0.00005 0.00005 Y N 1.2 SC75-6 0.75 x 1.6 x 0.5


RECOMMENDED FOR YOU

Recommended Downloads