VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZPower ICsPress Releases
All Power ICs press releases

February 22, 2006

New Vishay Siliconix Boost Converter ICs Provide 85 % Efficiency at 500 mA Down to 1 mA From Battery Voltages as Low as 0.85 V

November 28, 2005

New Vishay Siliconix Synchronous Buck Step-Down Controller ICs Handle 10-A Currents, Provide Industry-Low Outputs to 0.6 V With 93% Efficiency

July 25, 2005

New Vishay Siliconix 1-A Protected High-Side Load Switch in SOT-23 and SC-70 Packages Provides User Selectable Current Limit for Sub-5.5-V Applications

June 22, 2005

New Vishay Siliconix ICs Drive White LEDs With High Efficiency up to 80% in Backlighting Applications for Compact Portable Electronics

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account