Power ICs - DC-DC Isolated Power Supplies - PWM Controllers
Latest Press Release
-
- Vishay to Unveil Industry-First 200-W 1/16th Brick DC/DC Isolated Power Supply Reference Design at electronica 2008 for IBC Applications November 13, 2008
- Vishay’s Industry-First Controller ICs for Intermediate Bus Converters Integrate 1.6-A Low- and High-Side MOSFET Drivers, Feature 36-V to 75-V Input Voltage Range, >95 % Efficiency, and Broad Range of Protection Features February 27, 2008
All Power ICs press releases
Related Information
|
Series
|
Description
|
Vin Min
(V) |
Vin Max
(V) |
Vcc Min
|
Vcc Max
|
V REF V
(V) |
Switching Frequency
|
Package
|
|---|---|---|---|---|---|---|---|---|
| High voltage switchmode controllers | 10 | 120 | 9.5 | 13.5 | 4 | 1000 | PDIP-14 | |
| High voltage switchmode controllers | 10 | 120 | 9.5 | 13.5 | 4 | 1000 | SO-14 | |
| High voltage switchmode controllers | 9 | 80 | 9.5 | 13.5 | 4 | 1000 | SO-14 | |
| High voltage switchmode controllers | 9 | 80 | 9.5 | 13.5 | 4 | 1000 | PDIP-14 | |
| High voltage current mode PWM controller for ISDN power supplies | 23.5 | 200 | 10 | 14 | 1.3 | 500 | SO-14 | |
| High-Frequency switchmode controller | 15 | 200 | 9.5 | 16.5 | 4 | 500 | PDIP-14 | |
| High-Frequency switchmode controller | 15 | 200 | 9.5 | 16.5 | 4 | 500 | SO-14 | |
| Programmable Duty Cycle Controller, Telecom Distributed POWER | 10 | 200 | 10 | 16.5 | 4 | 500 | SO-16 | |
| Universal Input Switchmode Controller | 15 | 450 | 9.5 | 13.5 | 4 | 1000 | PDIP-16 | |
| Universal Input Switchmode Controller | 15 | 450 | 9.5 | 13.5 | 4 | 1000 | SO-16 | |
| 500-kHz Half-Bridge DC/DC Controller With Integrated Secondary Synchronous Rectification Drivers | 12 | 72 | 10 | 13.2 | 3.3 | 500 | MLP65-20 PPAK | |
| 500-kHz Half-Bridge DC/DC Controller With Integrated Secondary Synchronous Rectification Drivers | 12 | 72 | 10 | 13.2 | 3.3 | 500 | TSSOP-20 | |
| 500-kHz Half-Bridge DC/DC Controller With Integrated Secondary Synchronous Rectification Drivers | 28 | 75 | 10.5 | 13.2 | 3.3 | 500 | MLP65-20 PPAK | |
| 500-kHz Half-Bridge DC/DC Controller With Integrated Secondary Synchronous Rectification Drivers | 28 | 75 | 10.5 | 13.2 | 3.3 | 500 | TSSOP-20 | |
| 500-kHz Half-Bridge DC/DC Controller With Integrated Secondary Synchronous Rectification Drivers | 36 | 75 | 10.5 | 13.2 | 3.3 | 500 | MLP65-20 PPAK | |
| 500-kHz Half-Bridge DC/DC Controller With Integrated Secondary Synchronous Rectification Drivers | 36 | 75 | 10.5 | 13.2 | 3.3 | 500 | TSSOP-20 | |
| Synchronous Rectifier Driver with Power Up/Down Control, Output OVP, Error Amplifier and Precision Reference | 5.5 | 13 | 5.5 | 13 | 1.225 | MLP44-16 PPAK | ||
| Half Bridge Intermediate Bus Regulator Controller with Primary MOSFET Drivers | 36 | 75 | 10.5 | 13.2 | 3.3 | 1000 | MLP44-16 PPAK | |
| Half Bridge Intermediate Bus Regulator Controller with Primary MOSFET Drivers | 36 | 75 | 10.5 | 13.2 | 3.3 | 1000 | TSSOP-16 PPAK | |
| 1/8th Brick Half Bridge Intermediate Bus Regulator Controller with Primary MOSFET Drivers | 36 | 75 | 10.5 | 13.2 | 3.3 | 1000 | MLP44-16 PPAK | |
| 1/8th Brick Half Bridge Intermediate Bus Regulator Controller with Primary MOSFET Drivers | 36 | 75 | 10.5 | 13.2 | 3.3 | 1000 | TSSOP-16 PPAK | |
| Low Power Current Mode Controller | 5 | 12 | 12 | 15 | 4 | SO-8 | ||
| Low Power Current Mode Controller | 5 | 12 | 12 | 15 | 5 | SO-8 | ||
| Low Power Current Mode Controller | 6 | 12 | 12 | 15 | 5 | TSSOP-8 | ||
| Low Power Current Mode Controller | 6 | 12 | 12 | 15 | 5 | SO-8 | ||
| Low Power Current Mode Controller | 5 | 12 | 12 | 15 | 4 | TSSOP-8 |