VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZPower ICsSIP12510
Contact information for:
Distributors
Sales Representatives
Sales Offices

New SiP12510 and SiP12511 1.25 MHz White LED Drivers

The News:

Vishay's 1.25 MHz White LED Drivers Feature 90 % Typical Efficiency, Wide Input Voltage Range of 2.5 V to 6.0 V, and 28 V Output Capability Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of two new 1.25 MHz current-mode boost converters optimized for white LED applications

  • Compact LED driver solution is offered in the TSOT23-6 package and requires minimal external components
  • Current-mode control with internal frequency compensation
  • Provides overvoltage protection, cycle-by-cycle current limit of 0.55 A, and thermal shutdown block
  • Internal Integrated power switch and high-frequency 1.25 MHz switching allows for the use of a small size inductor, reducing the required board space
  • Ultra-low shutdown current of less than 1 µA
  • Improved conversion efficiency with a low feedback voltage of 0.1 V and a tight switching frequency

The Key Benefits:

  • Industry's best efficiency at greater than 90 %, an input voltage range of 2.5 V to 6.0 V, and output voltages of up to 17 V for the SiP12510 and 28 V for the SiP12511
  • Drive up to eight LEDs in series
  • Compact LED driver solution is packaged in TSOT23-6, requires minimal external components
  • Features internal integrated power switch and high-frequency 1.25 MHz switching oscillator
    • Allows for the use of a small size inductor, reducing the required board space
  • Offers a complete range of protection features
    • Overvoltage protection
    • Undervoltage lockout protection
    • Cycle-by-cycle current limit of 0.55 A supporting up to three parallel strings of 20 mA each
    • Thermal shutdown block once the internal temperature exceeds the 165 °C typical temperature threshold
  • Full control over LED illumination intensity
    • Supports both linear and PWM techniques for regulating the LED string current Built-in three-phase soft-start function
    • Diminishes the required peak current during start-up
  • Ultra-low shutdown current of less than 1 µA

The Key Applications:

  • Driving white LEDs in space-constrained, battery-operated, portable applications such as cell phones, PDAs, and digital cameras

The Key Specifications:

Parameter
SiP12510
SiP12511
Input Voltage
2.5 V to 6.0 V
2.5 V to 6.0 V
Max. Output Voltage
17 V
28 V
Typical Switching Frequency
1.25 MHz
1.25 MHz
Max. Shutdown Current
1.0 µA
1.0 µA
Typical Switch Current Limiting
.55 A
.55 A
Typical Effciency
90 %
90 %
Typical Feedback Voltage
0.1 V
0.1 V
Temperature Range
-40 °C to +85 °C
-40 °C to +85 °C
Package
TSOT23-6
TSOT23-6

The Perspective:

Vishay's two new 1.25 MHz boost converters provide 90 % typical efficiency, a wide input voltage range of 2.5 V to 6.0 V, and output voltages of up to 17 V for the SiP12510 and 28 V for the SiP12511. The device can drive up to eight white LEDs. The SiP12510/11 features a remarkable combination of features, including high efficiency (90 %), ultra-low shutdown current (<1 µA), and minimal board space requirements. These unique characteristics make the SiP12510 and 12511 ideal for space-constrained, battery-operated portable electronic applications such as cell phones, PDAs, and digital cameras.

Availability:

Samples of the new SiP12510 and SiP12511 are available now. Production quantities will be available in Q2 2007, with lead times of 13 weeks for larger orders.

 

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account