VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZPower ICsSIP41111
Contact information for:
Distributors
Sales Representatives
Sales Offices

New SiP41111 Half-Bridge N-Channel 75 V, 2 A MOSFET Driver

The News:

Vishay's New SiP41111 75 V, 2 A Half-Bridge MOSFET Driver Vishay Intertechnology, Inc. (NYSE: VSH) announces a high-frequency 75 V half-bridge n-channel MOSFET driver IC that delivers a 2 A peak sink and source gate driver current.

  • Drives n-channel MOSFET half-bridge topology
  • Fast propagation times meet requirements of high-frequency converter circuits
  • Drives a 1,000 pF load with typical rise and fall times of 15 ns to meet 400 kHz typical switching requirements
  • Independent driver channel for two switch forward and active clamp forward topologies
  • Low power consumption
  • Power supply undervoltage lockout

The Key Benefits:

  • Features a maximum bootstrap supply voltage up to 75 V for high-voltage applications
  • Delivers a 2.0 A peak sink and source gate driver current
  • 6.5-ns delay match and high-low match times enable the fast propagation times required for 400 kHz applications
  • Reduces external component count with on-chip bootstrap diode
  • Undervoltage protection takes the outputs low in the event of an undervoltage condition, after which the device turns on again automatically
  • Offered in SOIC-8 and thermally enhanced PowerPAK® SOIC packages

The Key Applications:

  • High-voltage buck converters, full- and half-bridge converters, active clamp forward converters, and power supplies
  • Motor control
  • Class D audio systems
  • Power conversion for high-intensity discharge lamps in automobiles

The Device Specifications:

  • Supply voltage range from 9 V to 13.2 V
  • Bootstrap supply voltage up to 75 V
  • 2.0 A peak sink and source current
  • Operating temperature range of -40 to 85 °C
  • Offered in SOIC-8 and SOIC-8 PowerPAK packages
  • 15 ns typical rise and fall times

The Perspective:

Vishay's new SiP41111 75 V half-bridge n-channel MOSFET drivers deliver a 2.0 A peak sink and source gate driver current for high-voltage applications.

Availability:

Samples and production quantities of the SiP41111 MOSFET drivers are available now, with lead times of 8 to 10 weeks for larger orders.

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account