VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZPower ICsPress Releases
All Power ICs press releases

May 06, 2008

Vishay Wins 2008 EE Times ACE Award in Ultimate Products of the Year, Analog ICs Category

February 29, 2008

Vishay Chosen as Finalist for 2008 EE Times ACE Awards in Ultimate Products of the Year, Analog ICs Category

May 30, 2007

Vishay’s 1.25-MHz White LED Drivers Feature 90 % Typical Efficiency, Wide Input Voltage Range of 2.5 V to 6.0 V, and 30-V Output Capability

February 22, 2006

New Vishay Siliconix Boost Converter ICs Provide 85 % Efficiency at 500 mA Down to 1 mA From Battery Voltages as Low as 0.85 V

June 22, 2005

New Vishay Siliconix ICs Drive White LEDs With High Efficiency up to 80% in Backlighting Applications for Compact Portable Electronics

July 21, 2004

Vishay Siliconix's New 3.3 V Buck-Boost Regulator With Compact 4.9 mm by 3.0 mm Footprint Ensures Stable Operating Conditions, 100 mA Output Current in Handheld Electronics

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account