February 22, 2006
New Vishay Siliconix Boost Converter ICs Provide 85 % Efficiency at 500 mA Down to 1 mA From Battery Voltages as Low as 0.85 V
June 22, 2005
New Vishay Siliconix ICs Drive White LEDs With High Efficiency up to 80% in Backlighting Applications for Compact Portable Electronics
July 21, 2004
Vishay Siliconix's New 3.3 V Buck-Boost Regulator With Compact 4.9 mm by 3.0 mm Footprint Ensures Stable Operating Conditions, 100 mA Output Current in Handheld Electronics