Power ICs - Application - Wireless Communication
Latest Press Release
-
- Vishay Releases Two New microBuck™ Integrated Synchronous Buck Regulators With Wide Voltage Range to 28 V, 93 % Efficiency, and High-Frequency Operation to 1 MHz July 22, 2009
- New Vishay Siliconix 35-A DrMOS Solution Integrates MOSFETs and Driver ICs in Compact 6-mm Square Package for Voltage Regulators in CPU-Based Systems July 15, 2009
All Power ICs press releases
Related Information
|
Part number
|
Description
|
Vin Min
(V) |
Vin Max
(V) |
Package
|
|---|---|---|---|---|
| Controller for RF Power Amplifier Boost Converter | 2.7 | 4.5 | TSSOP-16 | |
| Optimized-Efficiency Controller for RF Power Amplifier Boost | 2.7 | 4.5 | TSSOP-16 | |
| -mA Synchronous Buck/Boost Converter | 2.7 | 6 | TSSOP-20 | |
| High-Frequency Programmable Topology Controller | 2.7 | 6 | TSSOP-16 | |
| 600 mA Synchronous Buck Converter for 2-Cell Li+ Cellular Phones | 5 | 10 | TSSOP-20 | |
| Synchronous Buck or Boost Controller for Satellite Cellular Phone PA Using 2-Cell Li+ Battery Pack | 5 | 10 | TSSOP-16 | |
| High Frequency 1-A Synchronous Buck/Boost Converter | 2.7 | 6 | TSSOP-20 | |
| High Frequency 1-A Synchronous Buck/Boost Converter | 2.7 | 6 | TSSOP-20 | |
| PSM Buck Converter with Dynamic Adjustable Output and Bypass Capability | 2.7 | 6 | MSOP-10 | |
| Dual-Cell Lithium Ion Battery Control IC | 4 | 12 | SO-8 | |
| Dual-Cell Lithium Ion Battery Control IC | 4 | 12 | SO-8 | |
| Dual-Cell Lithium Ion Battery Control IC | 4 | 12 | SO-8 | |
| Dual-Cell Lithium Ion Battery Control IC | 4 | 12 | SO-8 | |
| Up Controlled Battery Charger for 1-Cell Li-ion or 1-Cell to 3-Cell NiCd/NiMH Batteries | 3 | 12 | TSSOP-16 | |
| 4-A, 26-V Integrated Synchronous Buck Regulator | 4.75 | 26 | SO-8 | |
| 10-A, 28-V Integrated Buck Regulator with Programmable LDO | 3 | 28 | MLPQ55-32 | |
| Integrated DrMOS Power Stage | 3 | 16 | MLP66-40 PPAK | |
| Buck-Boost Regulator | 1.6 | 5.5 | MSOP-10 |