MENU

F339X2 305VAC product information

THB Grade IIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line

 Datasheet

FEATURES

AEC-Q200 qualified (rev. D)
IEC 60384-14: 2013 / AMD1: 2016 grade IIB: 85 C, 85 % RH, 500 h at URAC
Compliant with 85 C, 85 % RH, 1000 h at 240 VAC