MENU

F340X1 480VAC product information

THB Grade IIIB Class X1 Interference Suppression Film Capacitor Radial MKP 480 VAC - Across the Line

 Datasheet

FEATURES

IEC 60384-14: 2013 / AMD1: 2016 grade IIIB:  85 C, 85 % RH, 1000 h at URAC
Maximum permissible AC voltage up to 530 V

APPLICATIONS