MENU

F1772 X2 product information

Interference Suppression Film Capacitor - Class X2 Radial MKT 310 VAC - High Stability Grade

 Datasheet

FEATURES

15 mm to 37.5 mm lead pitch
Internal series construction
AEC-Q200 qualified for C ≤ 470 nF

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes