MENU

196 HVC ENYCAP™ product information

Hybrid Energy Storage Capacitors

 Datasheet

FEATURES

Polarized energy storage capacitor with high capacity and energy density
Voltage flexibility: 1.4 V (single cell) to 2.8 V /     4.2 V / 5.6 V / 7.0 V / 8.4 V (multiple cells)
Available in stacked through-hole (STH, radial), surface-mount flat (SMF) and lay flat configurations (LFC) with wire and connectors

APPLICATIONS