MENU

182 CPHZ product information

Hybrid Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance

 Datasheet

FEATURES

Long useful life: up to 10 000 h at 105 °C
Very low ESR and high ripple current
High voltages up to 80 V

APPLICATIONS