MENU

186 CPNT product information

Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance, High Temperature

 Datasheet

FEATURES

Useful life: up to 2000 h at 125 °C
Very low ESR and high ripple current
Voltages up to 50 V

APPLICATIONS