MENU

AY1 Series product information

Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC

 Datasheet

FEATURES

AEC-Q200 qualified 
Withstands 85 / 85 / 1000 h test 
Can pass 1000 temperature cycles (from -55 °C to +125 °C) 

APPLICATIONS