MENU

MCS 0402, MCT 0603, MCU 0805, MCA 1206 - Professional product information

Professional Thin Film Chip Resistors

 Datasheet

FEATURES

Approved to EN 140401-801
Excellent overall stability: class 0.5
Professional tolerance of resistance: 0.5 % and 1 %

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes



RECOMMENDED FOR YOU

Latest Videos