MENU

TNPW e3 product information

High Stability Thin Film Flat Chip Resistors

 Datasheet

FEATURES

Superior moisture resistivity (85 °C; 85 % RH)
Excellent overall stability at different environmental conditions ≤ 0.05 % (1000 h rated power at 70 °C)
AEC-Q200 qualified

APPLICATIONS




RECOMMENDED FOR YOU

Latest Videos