NTCS0402E3.....T product information
SMD 0402, Glass Protected NTC Thermistors
FEATURES
TCR ranging from -6.5 %/K at -40 °C to -2 %/K at 150 °C
Tolerance on R25 down to 1 %
Suitable for wave or reflow soldering