MENU

IHLP-6767GZ-8A product information

IHLP® Automotive Inductors, High Temperature (180 °C) Series

 Datasheet

FEATURES

High temperature, up to 180 °C
Shielded construction
Excellent DC/DC energy storage up to 1 MHz to 2 MHz. Filter inductor applications up the SRF (see Standard Electrical Specifications table).

APPLICATIONS



Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled