MENU

P product information

High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant

 Datasheet

FEATURES

Load life stability 0.02 % typical at 8000 h       at 70 C under Pd (0.033 % maximum)
Low temperature coefficient down to 5 ppm/C (-55 C; +155 Cfie)
Very low noise < - 35 dB and voltage coefficient < 0.01 ppm/V



RECOMMENDED FOR YOU

Latest Videos