MENU

Model 202 product information

1 3/4" (44.5 mm) Single Turn Wirewound Precision Potentiometer

 Datasheet

FEATURES

Large range of ohmic values: 5 Ω to 65 kΩ
Screw, servo or bushing mount types available
Up to 6 sections on the same shaft