MENU

OSOP product information

Molded, 25 mil Pitch, Dual-In-Line Thin Film Resistor, Surface-Mount Network

 Datasheet

FEATURES

OSOP Series resistor networks feature a space saving       25 mil lead pitch versus the current 50 mil pitch standard. This allows users to reduce board space more than 50 % over current standards. The OSOP series features 16, 20, and 24 pin...
0.068" (1.73 mm) maximum seated height
Rugged molded case construction with no internal solder



RECOMMENDED FOR YOU

Recommended Downloads