MENU

TFDU4301 product information

Infrared Transceiver Module (SIR, 115.2 kbit/s) for IrDAź Applications

 Datasheet

FEATURES

Compliant to the latest IrDA physical layer specification (9.6 kbit/s to 115.2 kbit/s) and TV remote control, bi-directional operation included
Operates from 2.4 V to 5.5 V within specification over full temperature range from -30 °C to +85 °C
Split power supply, transmitter and receiver can be operated from two power supplies with relaxed requirements saving costs, US patent no. 6.157.476


Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled