MENU

VLMS1300, VLMO1300, VLMY130., VLMG1300, VLMTG1300, VLMB13.0 product information

Highbright 0603 ChipLED

 Datasheet

FEATURES

Super thin ChipLED with exceptional brightness 1.6 mm x 0.8 mm x 0.8 mm (L x W x H)
High reliability PCB based
Wavelength (465 to 475) nm (blue), typ. 525 nm (true green), typ. 571 nm (yellow green), (584.5 to 597) nm (yellow), typ. 605 nm (soft orange), typ. 631 nm (super red)

APPLICATIONS



Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled


RECOMMENDED FOR YOU

Recommended Downloads