MENU

IL4216, IL4217, IL4218 product information

Optocoupler, Phototriac Output, High dV/dt, Low Input Current

 Datasheet

FEATURES

High input sensitivity IFT = 1.3 mA
300 mA on-state current
High static dV/dt 10000 V/Ás, typical

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes



RECOMMENDED FOR YOU

Recommended Downloads





Latest Videos