MENU

VOT8121AM product information

Optocoupler, Phototriac Output, Non-Zero Crossing, High dV/dt, Low Input Current, SOP-4 Package

 Datasheet

FEATURES

Flat 2.0 mm SOP-4 package
High static dV/dt 1000 V/Ás
High input sensitivity IFT = 10 mA

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes



RECOMMENDED FOR YOU

Latest Videos