MENU

1N5221 to 1N5267 product information

Small Signal Zener Diodes

 Datasheet

FEATURES

Silicon planar power Zener diodes
Standard Zener voltage tolerance is 5 % with a “B” suffix in the ordering code (e.g.: 1N5221B), suffix “C” is 2 % tolerance
These diodes are also available in MiniMELF case with the type designation TZM5221 to TZM5267, SOT-23 case with the type designations MMBZ5225 to MMBZ5267 and SOD-123 case with the types designations MMSZ5225 to MMSZ5267

APPLICATIONS




RECOMMENDED FOR YOU

Latest Videos