MENU

AZ23-Series product information

Small Signal Zener Diodes, Dual

 Datasheet

FEATURES

Dual silicon planar Zener diodes, common anode
The Zener voltages are graded according to the international E24 standard. Standard Zener voltage tolerance is 5 %, indicated by the “C” in the ordering code. Replace “C” with “B” for 2 % tolerance.
The parameters are valid for both diodes in one case. ΔVZ and ΔRzj of the two diodes in one case is ≤ 5 %



RECOMMENDED FOR YOU

Latest Videos