MENU

GL05T to GL24T product information

Low Capacitance ESD Protection Diodes for High-Speed Data Interfaces

 Datasheet

FEATURES

IEC 61000-4-5 (lightning) see IPPM below
ESD immunity acc. IEC 61000-4-2 8 kV contact discharge 15 kV air discharge
ESD capability according to AEC-Q101: human body model: class H3B: > 8 kV


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes