MENU

GSOT03C to GSOT36C product information

Two-Line ESD Protection in SOT-23

 Datasheet

FEATURES

Two-line ESD protection device
ESD immunity acc. IEC 61000-4-2 30 kV contact discharge 30 kV air discharge
ESD capability according to AEC-Q101: human body model: class H3B: > 8 kV